Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
920177
SEAL KIT
920177
Where to buy
Export PDF
Tools
Add to comparison
920177
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.910
Product height mm
23.114
Product length in
2.281
Product length mm
57.937
Product width in
0.906
Product width mm
23.012