Danfoss
920265
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
920265
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Available in all configurations and sizes | |
| Package contents | PVE Series | |
| Product Height | 7.27 in | |
| Product Length/Depth | 12.61 in | |
| Product Type | Piston Pump Accessory | |
| Product Volume | 712.312 in³ | |
| Product Weight | 1 lb | |
| Product Width | 7.77 in | |
| Sub-brand | None | |
| Trade Name | PVE Series |