9205X16X20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2045-16-20S
9205X16X20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Certification(s) | SAE 140130 | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 1 IN | |
| End Size 2 | 1 1/4 IN | |
| End type 1 | FPT | |
| End type 2 | MPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.688 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.65 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.69 in | |
| Product Length/Depth | 2.08 in | |
| Product material | Carbon steel | |
| Product Volume | 5.941 in³ | |
| Product Weight | .65 lb | |
| Product Width | 1.69 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-11 1/2 | |
| Thread Size 2 | 1 1/4-11.5 | |
| UNSPSC | 40183100 | |
| UPC | 725975710227 |