9205X20X16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 2045-20-16S
9205X20X16
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Certification(s) | SAE 140130 |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 1 1/4 IN |
| End Size 2 | 1 IN |
| End type 1 | FPT |
| End type 2 | MPT |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.875 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.8 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.88 in |
| Product Length/Depth | 2.1 in |
| Product material | Carbon steel |
| Product Volume | 7.422 in³ |
| Product Weight | .8 lb |
| Product Width | 1.88 in |
| Thread sealant | No |
| Thread Size 1 | 1 1/4-11 1/2 |
| Thread Size 2 | 1-11.5 |
| UNSPSC | 40183100 |
| UPC | 725975722435 |