9205X6X6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 2045-6-6S
9205X6X6
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Certification(s) | SAE 140130 |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 3/8 IN |
| End Size 2 | 3/8 IN |
| End type 1 | NPSM |
| End type 2 | NPTF |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .75 in |
| Inside diameter (bore hole size) | .34 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.1406 lb |
| Packaged Width | 6.75 in |
| Product Height | .875 in |
| Product Length/Depth | 1.33 in |
| Product material | Carbon steel |
| Product Volume | 1.018 in³ |
| Product Weight | .141 lb |
| Product Width | .875 in |
| Thread sealant | No |
| Thread Size 1 | 3/8-18 |
| Thread Size 2 | 3/8-18 |
| UNSPSC | 40183100 |
| UPC | 639789259851 |
| Working temperature - max | 250 °F |
| Working temperature - min | -65 °F |