Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
9211-000
PLUG ASSEMBLY
9211-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
9211-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.870
Product height mm
22.098
Product width in
0.870
Product width mm
22.098