Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.469 | |
| A dimension MM | 62.712 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.875 | |
| Backup hex size MM | 22.225 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 921635-10-12S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.875 | |
| End size 1 | -10 | -10 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.949 | |
| Hose cut off factor MM | 24.112 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.546 | |
| Inside diameter MM | 13.868 | |
| Product height in | 0.956 | |
| Product height mm | 24.282 | |
| Product length in | 2.469 | |
| Product length mm | 62.713 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 13/16-20 | 13/16-20 |
![Hose Fittings 921635-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215591%2FID433157910614-0101_preview.jpg&w=1920&q=75)