Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.956 | |
| A dimension MM | 49.682 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.125 | |
| Backup hex size MM | 28.575 | |
| Catalog Item | 921635-12-16S | |
| Compatible hose ID IN | 0.880 | |
| Compatible hose ID MM | 22.200 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.125 | |
| End size 1 | -12 | -12 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.794 | |
| Hose cut off factor MM | 20.182 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.808 | |
| Inside diameter MM | 20.523 | |
| Product height in | 1.228 | |
| Product height mm | 31.191 | |
| Product length in | 1.956 | |
| Product length mm | 49.682 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.125 | |
| Product width mm | 28.575 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 1 1/16-18 | 1 1/16-18 |