Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.753 | |
| A dimension MM | 44.526 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.375 | |
| Backup hex size MM | 34.925 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 921635-16-20S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.375 | |
| End connection hex size MM | 34.900 | |
| End size 1 | -16 | -16 |
| End size 2 | -16 | -16 |
| End type 1 | FEMALE BRAZE | Female braze |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.434 | |
| Hose cut off factor MM | 11.026 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.050 | |
| Inside diameter MM | 26.670 | |
| Product height in | 1.502 | |
| Product height mm | 38.151 | |
| Product length in | 2.253 | |
| Product length mm | 57.226 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.370 | |
| Product width mm | 34.798 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 1 5/16-18 | 1 5/16-18 |
![Hose Fittings 921635-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215591%2FID433157910614-0101_preview.jpg&w=1920&q=75)