Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.316 | |
| A dimension MM | 58.826 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.625 | |
| Backup hex size MM | 41.275 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 921635-20-24S | |
| Compatible hose ID IN | 1.380 | |
| Compatible hose ID MM | 34.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.625 | |
| End size 1 | -20 | -20 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.938 | |
| Hose cut off factor MM | 23.826 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.276 | |
| Inside diameter MM | 32.410 | |
| Product height in | 1.774 | |
| Product height mm | 45.060 | |
| Product length in | 2.316 | |
| Product length mm | 58.826 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.625 | |
| Product width mm | 41.275 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 1 9/16-18 | 1 9/16-18 |