Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.843 | |
| A dimension MM | 72.212 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.250 | |
| Backup hex size MM | 57.150 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 921635-24-32S | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.250 | |
| End size 1 | -24 | -24 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.004 | |
| Hose cut off factor MM | 25.512 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.365 | |
| Inside diameter MM | 34.671 | |
| Product height in | 2.457 | |
| Product height mm | 62.408 | |
| Product length in | 2.843 | |
| Product length mm | 72.212 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.250 | |
| Product width mm | 57.150 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 2-18 | 2-18 |