Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.380 | |
| A dimension MM | 60.452 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.750 | |
| Backup hex size MM | 44.450 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 921635-24S | |
| Compatible hose ID IN | 1.380 | |
| Compatible hose ID MM | 34.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.750 | |
| End size 1 | -24 | -24 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.002 | |
| Hose cut off factor MM | 25.452 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.280 | |
| Inside diameter MM | 32.512 | |
| Product height in | 1.750 | |
| Product height mm | 44.450 | |
| Product length in | 2.380 | |
| Product length mm | 60.452 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 1 9/16-18 | 1 9/16-18 |