Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.220 | |
| A dimension MM | 81.788 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.750 | |
| Backup hex size MM | 69.850 | |
| Catalog Item | 921635-40S | |
| Compatible hose ID IN | 2.380 | |
| Compatible hose ID MM | 60.300 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.750 | |
| End size 1 | -40 | -40 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.369 | |
| Hose cut off factor MM | 34.788 | |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.210 | |
| Inside diameter MM | 56.134 | |
| Product height in | 2.750 | |
| Product height mm | 69.850 | |
| Product length in | 3.220 | |
| Product length mm | 81.788 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.750 | |
| Product width mm | 69.850 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 2 1/2-12 | 2 1/2-12 |