Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.522 | |
| A dimension MM | 38.658 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.500 | |
| Backup hex size MM | 12.700 | |
| Catalog Item | 921635-6-5S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.500 | |
| End size 1 | -6 | -6 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.773 | |
| Hose cut off factor MM | 19.658 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.168 | |
| Inside diameter MM | 4.267 | |
| Product height in | 0.546 | |
| Product height mm | 13.868 | |
| Product length in | 1.522 | |
| Product length mm | 38.659 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.500 | |
| Product width mm | 12.700 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |