Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.660 | |
| A dimension MM | 42.164 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 921635-6S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 7.874 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.500 | |
| End connection hex size MM | 12.700 | |
| End size 1 | -6 | -6 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.160 | |
| Hose cut off factor MM | 4.064 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.2400 | |
| Inside diameter MM | 6.0960 | |
| Product height in | 0.570 | |
| Product height mm | 14.478 | |
| Product length in | 1.660 | |
| Product length mm | 42.164 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.500 | |
| Product width mm | 12.700 |
![Hose Fittings 921635-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215591%2FID433157910614-0101_preview.jpg&w=1920&q=75)