Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.179 | |
| A dimension MM | 55.346 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.750 | |
| Backup hex size MM | 19.050 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 921635-8-10S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.750 | |
| End size 1 | -8 | -8 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.096 | |
| Hose cut off factor MM | 27.846 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.449 | |
| Inside diameter MM | 11.404 | |
| Product height in | 0.819 | |
| Product height mm | 20.803 | |
| Product length in | 2.179 | |
| Product length mm | 55.347 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 11/16-24 | 11/16-24 |