Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.721 | |
| A dimension MM | 43.713 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.625 | |
| Backup hex size MM | 15.875 | |
| Catalog Item | 921635-8-6S | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.625 | |
| End size 1 | -8 | -8 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.815 | |
| Hose cut off factor MM | 20.713 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.221 | |
| Inside diameter MM | 5.613 | |
| Product height in | 0.682 | |
| Product height mm | 17.323 | |
| Product length in | 1.721 | |
| Product length mm | 43.713 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.625 | |
| Product width mm | 15.875 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |