Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 55 |
| Inside diameter IN | 1.000 |
| Item type | Seal |
| Outside diameter IN | 1.2590 |
| Product height in | 1.259 |
| Product height mm | 31.979 |
| Product length in | 0.130 |
| Product length mm | 3.302 |
| Product material | NITRILE |
| Product width in | 1.259 |
| Product width mm | 31.979 |
| Thickness IN | 0.130 |
