Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PLUG ASSEMBLY | Plug assembly |
| Product height in | 0.670 | |
| Product height mm | 17.018 | |
| Product length in | 0.650 | |
| Product length mm | 16.510 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.670 | |
| Product width mm | 17.018 |