Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
926712-C
CASTING
926712-C
Tools
Add to comparison
Add to comparison
926712-C
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
3.858
Product height mm
98.000
Product length in
4.921
Product length mm
125.000
Product width in
5.512
Product width mm
140.000