SPRING-HELICAL COMP, 9.50x84.45x54.05
9270448
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9270448
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 2338,460 N | |
| Material | EN 10270-2 TDSICR | |
| Material | EN 10270-2 TDSICR | EN 10270-2 T |
| Number of active Coils | 1,49 PC | |
| Remarks | HMS 130 CLASS 4 | HMS 130 CLASS |
| Size/Dimensions | L8.2XW8.2XH5.4 CM | |
| Spring, Inside Diameter | 65,4500 mm | |
| Spring, Length Test | 35,9300 mm | |
| Spring, Length unloaded | 54,0500 mm | |
| Spring, Outside Diameter | 84,4500 mm | |
| Spring, Rate | 129,090 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 9,5000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |