SPRING
927200
Tools927200 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Bolt kit |
| Product height in | 0.364 |
| Product height mm | 9.246 |
| Product length in | 0.712 |
| Product length mm | 18.085 |
| Product width in | 0.364 |
| Product width mm | 9.246 |