927999
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
927999
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Body material | Aluminum | |
| Coil Current | 40 mA | |
| Coil resistance | 80 Ω | |
| Coil Wiring | Series | |
| Design code | 10 | |
| Feature | Optimal closed loop controlPositional accuracy and repeatable velocity profilesPredictable force and torque regulation | |
| Flow rate | 76 l/min | |
| Fluid Cleanliness | 15/13/10 micron | |
| Fluid compatibility | Petroleum Oil | |
| Function | Servo Valve high performance 4-way | |
| Interface | ISO4401-05 | |
| Lap Condition | Critically Lapped | |
| Leakage | Standard | |
| Model Code | SM4-20(10)38-80/40-10-S43 | |
| Pressure Rating | 210 bar | |
| Product Height | 2.83 in | |
| Product Length/Depth | 3.91 in | |
| Product Type | Proportional Valves | |
| Product Volume | 37.843 in³ | |
| Product Weight | 2.3 lb | |
| Product Width | 3.42 in | |
| Seal material | Buna-N | |
| Size | 20 | |
| Special features | None | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Trade Name | SM4-20 10 Design | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 135 °C | |
| Working temperature - min | 0 °C |