Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
928406
PLATE VALVE PVH81 CCW QUIET (913871)
928406
Tools
Add to comparison
Add to comparison
928406
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
PISTON SET
Piston set
Product height in
4.430
Product height mm
112.522
Product length in
0.255
Product length mm
6.480
Product width in
4.430
Product width mm
112.522