Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
928447
Cap, Bias Piston TORQUE LIMITER-PVH57,74
928447
Where to buy
Export PDF
Tools
Add to comparison
928447
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.420
Product height mm
36.068
Product length in
0.750
Product length mm
19.050
Product width in
1.420
Product width mm
36.068