Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
928456
LOCKING RING
928456
Where to buy
Export PDF
Tools
Add to comparison
928456
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.680
Product height mm
17.272
Product length in
0.590
Product length mm
14.986
Product width in
0.680
Product width mm
17.272