Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
928457
Locking Ring, Bias Piston - PVH98,131
928457
Tools
Add to comparison
Add to comparison
928457
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Material
Carbon steel
Product height in
0.807
Product height mm
20.498
Product length in
0.055
Product length mm
1.397
Product width in
0.807
Product width mm
20.498