Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
928635
END COVER PVH98 RH (998563-C)
928635
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
928635
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.050
Product height mm
179.070
Product length in
7.465
Product length mm
189.611
Product width in
3.630
Product width mm
92.202