Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
928637
END COVER PVH131 RH (998594-C)
928637
Where to buy
Export PDF
Tools
Add to comparison
928637
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.710
Product height mm
145.034
Product length in
9.992
Product length mm
253.797
Product width in
3.459
Product width mm
87.859