OIL SEAL
92999-000
Tools92999-000 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SEAL | Seal |
| Product height in | | 1.250 |
| Product height mm | | 31.750 |
| Product length in | | 0.312 |
| Product length mm | | 7.925 |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | | 1.250 |
| Product width mm | | 31.750 |