Synflex by Danfoss
92V06-06J004-0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
92V06-06J004-0
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID | .38 in |
| Construction style | Crimp |
| End type 1 | Line/Hose/Tube |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hex Size 1 | 1 in |
| Hose cut-off factor | 4.98 in |
| Hose dash size | -6 |
| Inside diameter | .24 in |
| Item type | Fitting Assembly |
| Product Height | 1.15 in |
| Product Length/Depth | 7.82 in |
| Product material | Stainless Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 8.993 in³ |
| Product Width | 1 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 92V Series |