
Aeroquip by Danfoss
93-191302-12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
93-191302-12
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .75 in |
| Compatible hoses | 2651 |
| Construction style | Reusable |
| Drop dimension | 4.15 |
| End type 1 | Line/Hose/Tube |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | 1 in |
| Hex Size 2 | 1 in |
| Hose cut-off factor | 2.58 in |
| Hose dash size | -12 |
| Inside diameter | .55 in |
| Item type | Fitting Assembly |
| Product Height | 4.78 in |
| Product Length/Depth | 4.78 in |
| Product material | Brass and Monel |
| Product Type | Marine Military |
| Product Volume | 28.561 in³ |
| Product Weight | 1.07 lb |
| Product Width | 1.25 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 191302 Series |