Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | COUPLING | Coupling |
| Product height in | | 0.882 |
| Product height mm | | 22.398 |
| Product length in | | 0.906 |
| Product length mm | | 23.000 |
| Product width in | | 0.882 |
| Product width mm | | 22.398 |