9315X10X6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2066-6-10S
9315X10X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 7/8 IN | |
| End Size 2 | 3/8 IN | |
| End type 1 | MPT | |
| End type 2 | NPSM | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.222 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1 in | |
| Product Length/Depth | 1.59 in | |
| Product material | Carbon steel | |
| Product Volume | 1.59 in³ | |
| Product Weight | .222 lb | |
| Product Width | 1 in | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| Thread Size 2 | 3/8-18 | |
| UNSPSC | 40183100 | |
| UPC | 725975766149 |