HSG GASKET PVH50 (500)
932680
Tools932680 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Gasket |
| Product height in | 7.074 |
| Product height mm | 179.680 |
| Product length in | 0.020 |
| Product length mm | 0.508 |
| Product width in | 5.680 |
| Product width mm | 144.272 |
| Thickness IN | 0.020 |