Spring
932778
Tools932778 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Ring |
| Product height in | 0.480 |
| Product height mm | 12.189 |
| Product length in | 0.620 |
| Product length mm | 15.748 |
| Product material | Carbon Steel |
| Product width in | 0.480 |
| Product width mm | 12.189 |