Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Valve plate |
| Product height in | 3.860 |
| Product height mm | 98.044 |
| Product length in | 3.855 |
| Product length mm | 97.917 |
| Product material | Copper alloy |
| Product width in | 0.291 |
| Product width mm | 7.391 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |