933021
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
933021
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in all configurations and sizes |
| Product Height | 6.4 in |
| Product Length/Depth | 7.5 in |
| Product material | Cast Iron |
| Product Type | Piston Pump Accessory |
| Product Volume | 186.24 in³ |
| Product Width | 3.88 in |
| Sub-brand | None |
| Trade Name | None |