Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
9332-000
SEAL
9332-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
9332-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.232
Product height mm
31.293
Product length in
0.162
Product length mm
4.115
Product width in
1.232
Product width mm
31.293