Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
934242
VALVE PLATE
934242
Tools
Add to comparison
Add to comparison
934242
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
5.480
Product height mm
139.192
Product length in
0.342
Product length mm
8.687
Product width in
5.480
Product width mm
139.192