9365X8X8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 2067-8-8S
9365X8X8
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Certification(s) | SAE 140357 |
| End gender 1 | Female |
| End gender 2 | Male |
| End Size 1 | 3/4 IN |
| End Size 2 | 1/2 IN |
| End type 1 | MPT |
| End type 2 | NPSM |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1 in |
| Item type | MPT Female/NPSM Male Elbow Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.2937 lb |
| Packaged Width | 6.75 in |
| Product Height | .812 in |
| Product Length/Depth | 1.125 in |
| Product material | Carbon steel |
| Product Volume | .831 in³ |
| Product Weight | .294 lb |
| Product Width | .91 in |
| Thread sealant | No |
| Thread Size 1 | 3/4-16 |
| Thread Size 2 | 1/2-14 |
| UNSPSC | 40183100 |
| UPC | 725975707821 |