936942
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
936942
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of sizes | |
| Product Height | 1.25 in | |
| Product Length/Depth | 2.75 in | |
| Product Type | Spare Part | |
| Product Volume | 4.297 in³ | |
| Product Width | 1.25 in | |
| Sub-brand | None | |
| Trade Name | None |