Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
936959
SEAL
936959
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
936959
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
3.557
Product height mm
90.348
Product length in
0.104
Product length mm
2.642
Product width in
3.557
Product width mm
90.348