936978
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
936978
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of configurations and sizes | |
| Package contents | BASE OFM 202 | |
| Product Height | 5.5 in | |
| Product Length/Depth | 5.6 in | |
| Product Type | Spare Part | |
| Product Volume | 169.4 in³ | |
| Product Width | 5.5 in | |
| Sub-brand | None | |
| Trade Name | None |