Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | 5.470 | |
| Product height mm | 138.938 | |
| Product length in | 5.472 | |
| Product length mm | 138.989 | |
| Product width in | 0.342 | |
| Product width mm | 8.687 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
