Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
937173
Comp Body (932948C Grede Casting)
937173
Where to buy
Export PDF
Tools
Add to comparison
937173
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
VALVE PLATE
Valve plate
Product height in
2.200
Product height mm
55.880
Product length in
4.970
Product length mm
126.238
Product width in
1.500
Product width mm
38.100