ORIFICE PLUG SIZE J06
937571
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.250 |
| Product height mm | | 6.350 |
| Product length in | | 0.250 |
| Product length mm | | 6.350 |
| Product width in | | 0.250 |
| Product width mm | | 6.350 |