Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | ORIFICE PLUG | Orifice plug |
| Product height in | 0.687 | |
| Product height mm | 17.450 | |
| Product length in | 0.687 | |
| Product length mm | 17.450 | |
| Product width in | 0.050 | |
| Product width mm | 1.270 |
