9385X4X6
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2050-4-6S
9385X4X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 1/4 IN | |
| End Size 2 | 3/8 IN | |
| End type 1 | NPSM | |
| End type 2 | FPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .88 in | |
| Item type | NPSM Female/FPT Female Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.233333 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .625 in | |
| Product Length/Depth | 1.062 in | |
| Product material | Carbon steel | |
| Product Volume | .457 in³ | |
| Product Weight | .233 lb | |
| Product Width | .688 in | |
| Thread sealant | No | |
| Thread Size 1 | 1/4-18 | |
| Thread Size 2 | 3/8-18 | |
| UNSPSC | 40183100 | |
| UPC | 725975772966 |