Danfoss Spare Part Seal 93955-000 (RIGHT)

OIL SEAL

93895-000


Tools

Product specifications

Characteristic
Value
Description
Product height in1.006
Product height mm25.552
Product length in0.250
Product length mm6.350
Product width in1.006
Product width mm25.552